Product LMBWLS27SP
Accessories
Mounting Bracket
Order number: 3094773Alternative order number : 94773
- Mounting accessories for WLS27 linear lights
- Snap bracket for WLS27 linear light
- Material: Polycarbonate
- 5.3 mm drill hole for fastening
- Contains: 2 x snap brackets

General data
EAN | 662488947736 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 39269097900 |
Country of origin | US |
Weight | 10 g |