Product  WLS28-2XW430XM

Inductive Sensor

Order number: 1644520
    • Threaded barrel, M12 x 1
    • Plastic, PA6-GK15
    • Factor 1 for all metals
    • Protection class IP68
    • Resistant to magnetic fields
    • Extended temperature range
    • High switching frequency
    • Auto-compensation protects against pre-damping
    • DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
#

General data

EAN 4047101133349
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019000
Country of origin DE
Weight 90 g

Technical Data

Output function NO contact, NPN
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, PA6-GK15
Ambient temperature -30…+85 °C
Protection class IP68

please confirm the format

mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top