Product  TL50CO

LED Display

Tower Light

Order number: 3094420

Alternative order number : 94420

    • Plastic housing, gray
    • Protection against electromagnetic and high-frequency interference
    • Protection class IP67
    • Cable, 2 m
    • Monochrome: Orange (COL 1)
    • Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488944209
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 222 g

Technical Data

Function Tower light
Light type Orange
Number of colors/segments 1
Dimmable No
Cascadable No
Electrical connection Cable
Cable length 2.0  m
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67

Mounting accessories

3032723
3052521

Select Country

Turck worldwide

to top