Product  K50APTGBOF2Q

Actuator and Sensor Cable, PVC

Extension Cable

Order number: 6625577
    • Female M12, straight, 3-pin
    • Male M12, straight, 3-pin
    • Jacket material: PVC
    • Jacket color: black
    • Resistant to chemicals and oils
    • Flame retardant
    • Resistant to acids and alkaline solutions
    • Resistant to microbes and hydrolysis
    • LABS free
    • Protection class: IP67, IP69K
    • Cable length: 7.0 m
#

General data

EAN 4047101313277
eCl@ss-Code (V5.1.4): 27250107 -/- Connection cable sensor-actuator
Customs tariff number 85444290900
Country of origin PL
Weight 245 g

Technical Data

Cable length 7.0  m
Ambient temperature -5…+80 °C

Mounting accessories

100032386
U2-29262

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top