Product WLS28-2XW430DSPWMQ
excom I/O System
System Enclosure 650 x 550 x 260
Order number: 100008083- Stainless steel quality 1.4404 (AISI 316L)
- With inspection window
- Receptacle plate equipped with plastic cable glands (4 × M25 power supply, 4 × M20 Ex i bus, 96 × M20 Ex i I/O signals) and 1 × M20 breather/drainer
- Additional installation of the MT-PPS ballast subrack; 2 × fiber optic coupler OC11Ex/2G.2 incl. wiring of the RS485IS connections with D9T-RS485IS; Ex e terminals (2 × UT10, 2 × UT10-BU, 2 × UT10-PE) for connecting the supply voltage
- Stainless steel housing with built-in module rack MT16-2G/MSA

General data
| EAN | 4047101511093 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85371098990 |
| Country of origin | DE |
| Weight | 39000 g |
Technical Data
| Housing material | Stainless steel, 1.4404 (AISI 316L), Grinded and polished (240 grain size distribution) |
| Protection class | IP66 |
| Approvals | ATEX |
Data Sheets
| German | 270 KB |
| English | 269 KB |
| French | 271 KB |
| Spanish | 271 KB |
| Czech | 270 KB |
| Dutch | 270 KB |
| Romanian | 270 KB |
| Russian | 980 KB |
| Polish | 271 KB |
| Chinese | 334 KB |
| Turkish | 325 KB |
Approval
| PTB 16 ATEX 2006 | 5956 KB |
| IECEx PTB 16.0020 | 223 KB |
| EC declaration of conformity | 1185 KB |
| CCC-2020322310002857 | 985 KB |
Calculation Tool
EPLAN
Product Overview
Quick Start Guide
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

