Product  TL50CBQ

LED Display

Compact Signal Tower

Order number: 3093871

Alternative order number : 93871

    • Plastic housing, black
    • EMI and RFI immune
    • Protection class IP67
    • M12 x 1 male
    • Monochrome: Blue (COL 1)
    • Operating voltage: Operating voltage 12…30 VDC or 21…27 VAC with 135 mA per LED color
    • Inputs: PNP/NPN
#

General data

EAN 662488938710
eCl@ss-Code (V5.1.4): 27371201 -/- Indicator
Customs tariff number 85318070000
Country of origin US
Weight 131 g

Technical Data

Function Tower light
Light type Blue
Number of colors/segments 1
Dimmable No
Cascadable No
Electrical connection Connector, M12 × 1
Housing material Plastic, ABS, Black
Window material Polycarbonate, diffuse
Ambient temperature -40…+50 °C
Protection class IP67

Mounting accessories

3032723
3052521

Connectivity accessories

6625013
6625025

Select Country

Turck worldwide

to top