Product WLB92X550PB
Pressure Sensor
IO-Link with 2 PNP Transistor Switching Outputs
Order number: 100042110- Compact design
- For pressure and vacuum monitoring
- Display rotatable by 360°
- Excellent EMC properties
- 2 × PNP outputs, IO-Link
- Pressure range -1…1 bar rel.

General data
| EAN | 4047101604818 |
| eCl@ss-Code (V5.1.4): | 27200614 -/- Piezoresistive sensor (absolute and relative pressure) |
| Customs tariff number | 90262020000 |
| Country of origin | DE |
| Weight | 63 g |
Technical Data
| Output function | NO/NC, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Aluminium, Al/PVC |
| Ambient temperature | -10…+60 °C |
| Protection class | IP65 |
Mounting accessories
|
PAR.P.RADAR-LRS510_4UPN8_IOL.DE | 100025413 |
|
WKC4T-0.3-RSC4T/TXL | 6625633 |

