Product WLB92X550PWMQ
Compact Inline Flow Meter
Flow Rate Measurement
Relay Output 24 VDC NO
Order number: 6870901- Calorimetric principle
- Monitoring of flow rate
- Monitoring of the medium temperature
- For water/glycol mix
- Parametrized via button
- Protected by software code
- Hysteresis Flow 0.4 … 1.9 l/min
- Hysteresis Temp 1…10 °C
- Temperature monitoring, -10…95 °C
- Switch ON/OFF delay 0…50 s
- 2 relay switching outputs
- Switching outputs 24 VDC NO
- Switchpoints freely adjustable

General data
| EAN | 4047101322590 |
| eCl@ss-Code (V5.1.4): | 27200403 -/- Flow meter (mass, thermal) |
| Customs tariff number | 90261021000 |
| Country of origin | DE |
| Weight | 528 g |
Technical Data
| Output function | NO contact, Relay output |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PBT |
| Ambient temperature | -20…+60 °C |
| Protection class | IP54 |
Mounting accessories
|
PAR.P.RADAR-LRS510_4UPN8_IOL.DE | 100025413 |
|
WKC4T-0.3-RSC4T/TXL | 6625633 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |
Functional accessories
|
QS303EQPMA | 3073071 |
|
RKC4T-8-RSC4T/TEL | 6625290 |

