Product WLB92ZC550PBQMEF
Photoelectric Sensor
Color Sensor
With Switching Output
Order number: 3806613- Protection classes IP67/IP69
- M12 × 1 male connector, 8-pin
- Range: 20…150 mm
- Five PNP/NPN switching outputs and IO-Link
- Stores and compares up to twelve colors

General data
| EAN | 662488050788 |
| eCl@ss-Code (V5.1.4): | 27270801 -/- Optical distance sensor |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 189.15 g |
Technical Data
| Function | Inspection sensor |
| Light type | White |
| Output function | NO contact, PNP/NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Die-cast zinc, Grey |
| Window material | PMMA |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67/IP69K |
Mounting accessories
|
PAR.P.RADAR-LRS510_4UPN8_IOL.DE | 100025413 |
|
WKC4T-0.3-RSC4T/TXL | 6625633 |
Connectivity accessories
|
WKC4.5T-20-RSC4.5T/TXY6713 | 6636144 |

