Product  RDLS-815D

Safety Technology

Connection Cable

Order number: 3093156

Alternative order number : 93156

    • For connection of LS EZ-screens
    • RD connector to on open end
    • Cable, PVC, yellow, 12-wire
    • Cable length: 4.57 m
    • Cable length: 4.6 m
#

General data

EAN 662488931568
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85444290900
Country of origin TW
Weight 312.98 g

Technical Data

Accessory type Connection Cable
For use with Safety light curtains

Select Country

Turck worldwide

to top