Product PBAT43UTA-VL
2-Way Splitter
T-splitter
Order number: U2385-8- 4-pole T-splitter with 7/8“ stainless steel receptacle connections
- For use in PROFIBUS-PA applications

General data
| EAN | 4047101023138 |
| eCl@ss-Code (V5.1.4): | 27250314 -/- Connection technology |
| Customs tariff number | 85366990990 |
| Country of origin | MX |
| Weight | 122 g |
Technical Data
| Network protocol | PROFIBUS-PA |
| Connector B | 7/8″-16 UN |
| Ambient temperature | -40…+80 °C |
| Protection class | IP67 |

