Product WLS28-2XWW285DXPBQ
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket
Order number: U0134-07- Jacket material: PVC
- Jacket color: gray
- UL approval
- End open
- 7/8" male, straight
- Cable length: 1.0 m

General data
| EAN | 4047101020113 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 167 g |
Technical Data
| Cable length | 1.0 m |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

