Product DX80N2X1W0P0ZTD
Power Supply Cable, PUR
Extension Cable
Order number: 6604751- Power cable: 5 × 1.5 mm2
- Jacket material: PUR, color: gray
- Jacket diameter: 8.5 mm
- Suitable for drag chain use
- Oil resistant and flame retardant
- Halogen free
- 7/8" male, straight
- 7/8" female, straight
- Cable length: 5.0 m

General data
| EAN | 4047106131616 |
| eCl@ss-Code (V5.1.4): | 27230209 -/- Current supply, voltage |
| Customs tariff number | 85444290900 |
| Country of origin | CN |
| Weight | 711 g |
Technical Data
| Cable length | 5.0 m |
| Ambient temperature | -25…+80 °C |

