Product K90LGP
Connection Accessories
Antenna Cable
Order number: 3078544Alternative order number : 78544
- RP‐SMA to RP‐SMAF ‐ bulkhead fitting
- Length 0,2 m

General data
| EAN | 662488785444 |
| Customs tariff number | 85442000900 |
| Country of origin | US |
| Weight | 23 g |
Technical Data
| Cable length | 0.20 m |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

