Product K90LRP
Image Processing
Lens Cover
Order number: 3097183Alternative order number : 97183
- Protection class IP67
- For VE Smart Camera
- Window material: borosilicate glass
- Length: 85 mm

General data
| EAN | 662488971830 |
| eCl@ss-Code (V5.1.4): | 27310290 -/- Image processing component (not classified) (accessories: filter,…) |
| Customs tariff number | 76169990990 |
| Country of origin | CN |
| Weight | 26.31 g |
Technical Data
| Housing material | Aluminium |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |

