Product WLS28-2XWR-285SQ
Capacitive Sensor
Order number: 2101200- M18 × 1 threaded barrel
- Plastic, PA12‐GF30
- Teach-in and configuration via buttons on the device, pin 5 and IO-Link

General data
| EAN | 4047101332827 |
| eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 39 g |
Technical Data
| Output function | NO/NC, NPN |
| Communication protocol | IO-Link |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA12-GF30, PEI |
| Ambient temperature | -25…+70 °C |
| Protection class | IP67 |
| Approvals | UL |
Data Sheets
| German | 273 KB |
| English | 272 KB |
| French | 273 KB |
| Spanish | 273 KB |
| Czech | 273 KB |
| Dutch | 273 KB |
| Romanian | 273 KB |
| Russian | 983 KB |
| Polish | 273 KB |
| Chinese | 337 KB |
| Turkish | 327 KB |
Approval
Approval/Declaration
CAD File
Configuration File
Configuration Software
Instructions for Use
Manual
Product Flyer
Product Overview
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

