Product  WLS28-2XWR-285XQ

Cable for RFID Application in the Food Industry

Connection Cable

Order number: UX02400
    • Jacket material: TPE
    • Jacket color: anthracite
    • Power and data pair: AWG 2/22
    • End open
    • M12 female, straight, stainless steel
    • Cable length: 25 m
#

General data

EAN 4047101439984
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin US
Weight 2400 g

Technical Data

Cable length 25.0  m
Ambient temperature -40…+80 °C

Mounting accessories

100011551
6625453
6625316

Connectivity accessories

7030632
6634164

Select Country

Turck worldwide

to top