Product TL50BLGY1B1RQ
Pick-to-Light
Placement Sensor
Pushbutton for Picking Processes
Order number: 3017598Alternative order number : 17598
- Operating voltage 12…30 VDC
- Protection class IP67
- 150 mm cable with male end M12 x 1, 4-pin
- Frontal pushbutton for acknowledgement
- Job light: green
- Mispick: -
- Actuation: red
- Operating voltage 12…30 VDC
- PNP switching
- NO contact

General data
| EAN | 662488175986 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 77 g |
Technical Data
| Function | Pushbutton |
| Light type | Green, Red |
| Number of colors/segments | 2 |
| Output function | NO contact, PNP |
| Electrical connection | Cable with connector, M12 × 1 |
| Cable length | 0.150 m |
| Housing material | Plastic, PC Thermoplastic material, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP65 |
Mounting accessories
|
INS.P.IO_SYSTEM-EXCOM_PSM24_N_1.32 | 100032386 |
|
FS46PS-2/M16 | U2-29262 |
Connectivity accessories
|
WLS28-2XW850XPBQ | 3087999 |
|
NI4U-EG08-AN6X-H1341
Cylindrical, threaded barrel, 8 mm, stainless steel |
4600650 |

