Product LE250U W/30
Vision System
Linear Area Light
Order number: 3815831- Increased visibility and efficiency in inspection and image-processing applications
- Homogeneous illumination of work areas
- Robust, sealed housing with protection class IP69K
- Dimming via PWM and stroboscopic function
- Light color: Daylight white (5000 K)
- Luminous flux: 2600 lm
- Power supply: 12…30 VDC
- Adjustable intensity range: 1…10 VDC corresponds to 10…100 % light output
- Plug connector M12 × 1, 5-pin
- Light length: 517 mm

General data
| EAN | 662488147785 |
| eCl@ss-Code (V5.1.4): | 27310204 -/- Lighting (image processing) (illumination) |
| Customs tariff number | 94054239900 |
| Country of origin | MX |
| Weight | 1680 g |
Technical Data
| Function | Linear light |
| Design | Right-angled |
| Construction size | 680.4 x 60.9 x 31.3 mm, |
| Light type | White |
| Operating voltage | 12…30 VDC |
| Electrical connection | Connector, M12 |
| Housing material | Aluminium, AL, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP69K |
| Approvals | CE, UKCA, UL |

