Product  LE250I

Photoelectric Sensor

Diffuse-Mode Sensor

Order number: 3078208

Alternative order number : 78208

    • Cable with male end, PVC, M8 × 1, 4-pin, 150 mm
    • Protection class IP67
    • LED, all-round visible
    • Sensitivity adjusted via potentiometer
    • Operating voltage: 10…30 VDC
    • NPN switching output, changeover
#

General data

EAN 662488782085
eCl@ss-Code (V5.1.4): 27270903 -/- Diffuse mode sensor, energy-efficient
Customs tariff number 85365019000
Country of origin CN
Weight 22 g

Technical Data

Function Proximity switch
Operating mode Diffuse
Design Rectangular
Construction size 20 x 12 x 32 mm, Q20
Range 1…800 mm
Light type Red
Operating voltage 10…30 VDC
Output function Complementary contact, NPN
Electrical connection Cable with connector, M8 × 1
Cable length 0.150  m
Housing material Plastic, Thermoplastic material
Ambient temperature -20…+60 °C
Protection class IP67

Select Country

Turck worldwide

to top