Product  EZLSA-MBK-12

Safety Technology

Mounting Bracket

For EZ-Screen LS

Order number: 3090989

Alternative order number : 90989

    • For LS EZ-Screen
    • Metal, black
    • For wall mounting in the center of the light screen
    • With light screens measuring a total length of 980 mm or more they are included in delivery
#

General data

EAN 662488909895
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 73089098900
Country of origin CN
Weight 312.98 g

Technical Data

Accessory type Mounting bracket
For use with Safety light curtains

Select Country

Turck worldwide

to top