Product IVU2PRB916
Temperature sensor
Passive Infrared Sensor
With Analog Output
Order number: 3081125Alternative order number : 81125
- Connection via cable, 2 m
- D:S ratio 8:1
- Operating voltage 12…30 VDC
- Measuring range adjustable via teach-in
- Analog output 4…20 mA
- PNP alarm output switches at the measuring range limit of 20 mA
- Temperature measuring range 0…300 °C

Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |
Functional accessories
|
WLB32ZC850PBQM | 3087491 |
|
PKWH3M-20/TFE | 6934449 |

