Product IVU2PRG925
Pressure Transmitter
With Current Output (2-Wire)
Order number: 100022577- Fully welded metal measuring cell
- Pressure range 0…5000 psi rel.
- Pressure peak orifice
- 10…30 VDC
- Analog output 4…20 mA
- Process connection 7/16" UNF (SAE) male thread
- Plug-in device, M12 × 1
- ATEX, IECEx
- Category II 1/2 GD, Ex zone 0

Data Sheets
| German | 625 KB |
| English | 624 KB |
| French | 626 KB |
| Spanish | 819 KB |
| Czech | 627 KB |
| Dutch | 624 KB |
| Romanian | 625 KB |
| Russian | 1020 KB |
| Polish | 627 KB |
| Chinese | 895 KB |
| Turkish | 627 KB |
ATEX Approval
Approval
| cULus — E302799 | 73 KB |
| EU DoC | 162 KB |
| IECEx — SEV 16.0011 | 3929 KB |
| China RoHS information | 240 KB |
| GOST/EAC certificate for Russia | 1363 KB |
| UK Type Examination Certificate | 263 KB |
Manufacturer's Declaration
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |
Functional accessories
|
WLB32ZC850PBQM | 3087491 |
|
PKWH3M-20/TFE | 6934449 |

