Product IVU2PRGX12
PROFIBUS Cable
PUR Cable Jacket
Order number: U0336-5- Jacket material: PUR, 2 × 22 AWG
- Jacket color: violet
- UL approval
- End open
- M12 female connector, straight, reverse-keyed
- Cable length: 10 m

General data
| EAN | 4047101024449 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 736 g |
Technical Data
| Cable length | 10.0 m |
| Ambient temperature | -40…+80 °C |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |
Functional accessories
|
WLB32ZC850PBQM | 3087491 |
|
PKWH3M-20/TFE | 6934449 |

