Product IVU2PRGX06
piconet Accessories
Order number: 6824399
General data
| EAN | 4047101181227 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 85444290900 |
| Country of origin | DE |
| Weight | 111 g |
Technical Data
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |
Functional accessories
|
WLB32ZC850PBQM | 3087491 |
|
PKWH3M-20/TFE | 6934449 |

