Product  IVU2PRGW25

Photoelectric Sensor

Retroreflective Sensor with Polarizing Filter

Order number: 3033922

Alternative order number : 33922

    • Cable, 9 m
    • Protection class IP67
    • Ambient temperature: -40…+70 °C
    • Selectable light/dark operation or light operation with alarm function
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488339227
eCl@ss-Code (V5.1.4): 27270902 -/- Retroreflective sensor
Customs tariff number 85365019000
Country of origin US
Weight 534 g

Technical Data

Function Retroreflective Sensor
Light type Red polarized
Output function Connection programmable, PNP
Electrical connection Cable
Cable length 9.0  m
Housing material Plastic, Thermoplastic material
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Mounting accessories

6631634

Functional accessories

3087491
6934449

Select Country

Turck worldwide

to top