Product  IVU2PTBXC

Photoelectric Sensor

Opposed Mode Sensor (Laser Emitter)

Order number: 3055462

Alternative order number : 55462

    • Cable with male end M12 × 1, 4-pin, PVC, 150 mm
    • Protection class IP67
    • Aluminum housing
    • LED all-round visible
    • Laser class 2
    • Operating voltage: 10…30 VDC
#

General data

EAN 662488554620
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85437090990
Country of origin US
Weight 63 g

Technical Data

Function Opposed mode sensor
Light type Red
Electrical connection Cable with connector, M12 × 1
Cable length 0.150  m
Housing material Metal, AL, Black
Ambient temperature -20…+60 °C
Protection class IP67

Mounting accessories

6631634

Select Country

Turck worldwide

to top