Product IVU2PTBX12
Emergency Shutdown
E-stop Button
Unlit
Order number: 3025074Alternative order number : 25074
- 2 safety outputs (NC, potential-free)
- M12 × 1 male connector, 5-pin

General data
| EAN | 662488250744 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 453.59 g |
Technical Data
| Function | E-stop button, unlit |
| Light type | Red |
| Output function | 2 x NC contact, Potential-free |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PC |
| Ambient temperature | -25…+55 °C |
| Protection class | IP65 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

