Product IVU2PTBW12
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3087590Alternative order number : 87590
- Male connector, 8 mm, 4-pin
- Visible red light
- Programming via teach cable or multi-function button
- Operating voltage: 10…30 VDC
- 2 × PNP output
- Light/dark operation

General data
| EAN | 662488875909 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 45.36 g |
Technical Data
| Function | Fiber optic sensor |
| Light type | Red |
| Output function | 2 x NO contact, PNP |
| Electrical connection | Connector, M8 × 1 |
| Housing material | Plastic, Thermoplastic material, Black |
| Ambient temperature | -10…+55 °C |
| Protection class | IP50 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

