Product IVU2PTBG12
Photoelectric Sensor
Photoelectric Sensor for Plastic Fibers
Order number: 3067965Alternative order number : 67965
- Cable, PVC, 2 m
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Alignment indicator
- Operating voltage: 24…240 VDC or 24…240 VAC
- Relay output

General data
| EAN | 662488679651 |
| eCl@ss-Code (V5.1.4): | 27270905 -/- Fiber optic sensor |
| Customs tariff number | 85365019000 |
| Country of origin | US |
| Weight | 625 g |
Technical Data
| Function | Fiber optic sensor |
| Light type | Red |
| Output function | NO/NC, Relay output |
| Electrical connection | Cable |
| Cable length | 9.0 m |
| Housing material | Plastic, Thermoplastic material, Yellow |
| Ambient temperature | -20…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

