Product IVU2PTBB06
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3037150Alternative order number : 37150
- 7/8" connector, 3-pin
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Modulation frequency A, requires transmitters with the same frequency
- Operating voltage: 24…240 VAC
- Semiconductor relay output, SPST, light operation

General data
| EAN | 662488371500 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 644 g |
Technical Data
| Function | Opposed mode sensor |
| Output function | Light operation, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Metal, Stainless steel |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

