Product IVU2PTG608
Photoelectric Sensor
Retroreflective Sensor with Polarizing Filter
Order number: 3037001Alternative order number : 37001
- Male connector 7/8"
- Protection class IP67
- Sensitivity adjusted via potentiometer
- Operating voltage: 90…250 VAC
- Relay output, changeover (SPDT)
- Light or dark operation, adjusted via selector switch

General data
| EAN | 662488370015 |
| eCl@ss-Code (V5.1.4): | 27270902 -/- Retroreflective sensor |
| Customs tariff number | 85365080000 |
| Country of origin | US |
| Weight | 264 g |
Technical Data
| Function | Retroreflective Sensor |
| Light type | Red polarized |
| Output function | Complementary contact, Relay output |
| Electrical connection | Connector, 7/8″ |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

