Product IVU2PTGX16
Photoelectric Sensor
Opposed Mode Sensor (Emitter)
Order number: 3032468Alternative order number : 32468
- Cable, 2 m
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Operating voltage: 10…30 VDC

General data
| EAN | 662488324681 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85437090990 |
| Country of origin | US |
| Weight | 136 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | IR |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, Thermoplastic material |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

