Product IVU2PTGW04
Flow Monitoring
Inline Sensor without Integrated Processor
Order number: 6870635- Flow sensor for liquid media
- Calorimetric principle
- Adjustment via potentiometer on processor
- Status indicated via LED chain on signal processor
- Connector device, M12 × 1
- 4‐wire connection to the processor

General data
| EAN | 4047101174540 |
| eCl@ss-Code (V5.1.4): | 27273190 -/- Flow meter (not classified) |
| Customs tariff number | 90261029000 |
| Country of origin | DE |
| Weight | 408 g |
Technical Data
| Electrical connection | Connector, M12 × 1 |
| Housing material | Stainless steel, 1.4571 (AISI 316Ti) |
| Ambient temperature | -20…+70 °C |
| Protection class | IP67 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

