Product IVU2PTBR12
Photoelectric Sensor
Convergent Mode Sensor
Miniature Sensor
Order number: 3013367Alternative order number : 13367
- Stainless steel housing V2A
- Protection class IP67
- Male M8 × 1; 3-pin
- Lens, sapphire crystal glass
- Operating voltage: 10…30 VDC
- PNP switching output, light operation

General data
| EAN | 662488133672 |
| eCl@ss-Code (V5.1.4): | 27270903 -/- Diffuse mode sensor, energy-efficient |
| Customs tariff number | 85365019000 |
| Country of origin | CH |
| Weight | 3 g |
Technical Data
| Function | Proximity switch |
| Light type | IR |
| Brennweite | 20 mm |
| Output function | NO contact, light operation, PNP |
| Electrical connection | Connector, M8 × 1 |
| Cable length | 2.0 m |
| Housing material | Metal, Stainless steel |
| Ambient temperature | 0…+55 °C |
| Protection class | IP67 |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |

