Product  IVU2PTBR08

PROFIBUS Cable

PUR Cable Jacket

Order number: 100048922
    • Jacket material: PUR
    • Jacket color: violet
    • Shielding: overlapping aluminum foil, tinned copper wire
    • Jacket diameter: 6.9 mm
    • Suitable for drag chain use
    • Halogen free
    • RoHS compliant
    • M12 female, straight, reverse-keyed
    • M12 male connector, straight, reverse-keyed
    • Cable length: 11 m
#

General data

EAN 4047101651355
eCl@ss-Code (V5.1.4): 27060307 -/- Bus cable
Customs tariff number 85444290900
Country of origin PL
Weight 1 g

Technical Data

Cable length 11.0  m
Ambient temperature -50…+80 °C

Mounting accessories

6631634

Select Country

Turck worldwide

to top