Product IVU2PRBR25
Actuator and Sensor Cable, PVC
Extension Cable
Order number: 6629861- Female M12, straight, 5-pin
- Male M12, straight, 5-pin
- Jacket material: PVC
- Jacket color: gray
- Resistant to chemicals and oils
- Flame retardant
- Resistant to acids and alkaline solutions
- Resistant to microbes and hydrolysis
- LABS free
- Protection class: IP67, IP69K
- Cable length: 0.3 m

General data
| EAN | 4047101362367 |
| eCl@ss-Code (V5.1.4): | 27250107 -/- Connection cable sensor-actuator |
| Customs tariff number | 85444290900 |
| Country of origin | PL |
| Weight | 1 g |
Technical Data
| Cable length | 0.30 m |
| Ambient temperature | -5…+80 °C |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |
Functional accessories
|
WLB32ZC850PBQM | 3087491 |
|
PKWH3M-20/TFE | 6934449 |

