Product IVU2PRBR04
Inductive Sensor
For the Food Industry
Order number: 1538305- Rectangular, height 42.5 mm
- Active face in front
- Plastic, PA12-GF30
- Factor 1 for all metals
- Resistant to magnetic fields
- Auto-compensation protects against pre-damping
- Partially embeddable
- Extended temperature range
- High protection class IP69K for harsh environments
- Protection against all common acidic and alkaline cleaning agents
- Laser engraved label, permanently legible
- Suitable for applications in the food industry
- DC 4-wire, 10…30 VDC
- Changeover contact, PNP output
- M12 x 1 male connector

General data
| EAN | 4047101264319 |
| eCl@ss-Code (V5.1.4): | 27270101 -/- Inductive proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | DE |
| Weight | 118 g |
Technical Data
| Output function | Complementary contact, PNP |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, PA12-GF30, Black |
| Ambient temperature | -40…+100 °C |
| Protection class | IP68/IP69K |
Mounting accessories
|
WKC4.5T-12/TXL | 6631634 |
Functional accessories
|
WLB32ZC850PBQM | 3087491 |
|
PKWH3M-20/TFE | 6934449 |

