Product WLS28-2CW1130SPWMQ
Bus Terminating Resistor
Order number: 6601590- M12 × 1 male, 4-pin, B-coded
- For use in PROFIBUS-DP applications
- Protection class: IP65, IP67, IP68 (screwed together)

General data
| EAN | 4047101000900 |
| eCl@ss-Code (V5.1.4): | 27250201 -/- Network components (fieldbus) |
| Customs tariff number | 85332900000 |
| Country of origin | DE |
| Weight | 17 g |
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

