Product WLS28-2CW285XPWMQ
Pressure Sensor
Differential Pressure: 0…10 bar
Order number: 100017566- 4-digit, 2-color (red/green), 12-segment display, rotatable by 180°
- Housing is rotatable after mounting the process connection
- Pressure range 0…10 bar diff.
- 18…33 V DC
- NO/NC contact, PNP/NPN output, IO-Link
- L-type
- Process connection 1/4 inch NPT-18 female thread
- Connector device, M12 × 1

Data Sheets
| German | 250 KB |
| English | 249 KB |
| French | 250 KB |
| Spanish | 963 KB |
| Czech | 251 KB |
| Dutch | 249 KB |
| Romanian | 249 KB |
| Russian | 983 KB |
| Polish | 251 KB |
| Chinese | 1028 KB |
| Turkish | 251 KB |
Approval
Configuration Software
Manual
| PSD differential pressure sensor instructions for use | 751 KB |
| IO-Link - Simple, Consistent, Efficient | 1266 KB |
| PS325/326 IO-Link parameters | 395 KB |
Product Flyer
Product Overview
Quick Start Guide
Mounting accessories
|
REI-E-113T8S-2B2500-H1181 | 100011551 |
|
RSS8T-5/TEL | 6625453 |
|
PKG4M-1-PSW4M/TEL | 6625316 |
Connectivity accessories
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

