Product WLC60CW640APWMQ
Photoelectric Sensor
Opposed Mode Sensor (Receiver)
Order number: 3042182Alternative order number : 42182
- M12 × 1 male connector, 4-pin
- Protection class IP67
- Ambient temperature: -40…+70 °C
- Visible red LED light
- Operating voltage: 10…30 VDC
- NPN switching output, changeover

General data
| EAN | 662488421823 |
| eCl@ss-Code (V5.1.4): | 27270901 -/- Opposed mode sensor |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 30.39 g |
Technical Data
| Function | Opposed mode sensor |
| Light type | Red |
| Output function | Complementary contact, NPN |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, Thermoplastic material |
| Window material | Acrylic, clear |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
Connectivity accessories
|
SM31EPD W/30 | 3027067 |
|
TI-BL20-E-EN-S-6
BL ident interface set |
7030632 |
|
RSC4.4T-15/TXG | 6634164 |

