Product WLB32ZC570PBQMEF
LED Signal Light
Beacon
Order number: 3096312Alternative order number : 96312
- LED all-round visible
- Individually controllable
- Screw-in thread M30x1.5
- Protection class IP67
- Multicolor: White (COL 1) / Orange (COL 2)
- Cable 2 m
- Operating voltage 18…30 VDC

General data
| EAN | 662488963125 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 230 g |
Technical Data
| Function | Spotlight |
| Light type | White, Orange |
| Number of colors/segments | 2 |
| Dimmable | No |
| Cascadable | No |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, PC, Black |
| Window material | Polycarbonate, diffuse |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67/IP69 |
Mounting accessories
|
BWC-LMRSFRPB
Surge protection, bulkhead fitting, RP-SMA type |
3079296 |
|
T18SP6R W/30 | 3033923 |
Connectivity accessories
|
T18RW3R | 3033407 |
|
WKC4.5T-20-RSC4.5T/TXY6713 | 6636144 |

