Product SLLP14-630
Bus Cable for CAN (DeviceNet, CANopen)
PVC Cable Jacket, Thin
Order number: U0303-0- Jacket material: PVC
- Power pair: AWG 2/22
- Data pair: AWG 2/22
- Jacket color: gray
- UL approval
- End open
- M12 male connector, straight, A-coded
- Cable length: 2.0 m

General data
| EAN | 4047101024326 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444290900 |
| Country of origin | MX |
| Weight | 138.346 g |
Technical Data
| Cable length | 2.0 m |
| Ambient temperature | -30…+75 °C |

