Product SLLCP23-840P88
LED Signal Light
Order number: 3813079- All-round LED display
- Mechanical screw-in thread M36 × 2.0
- Protection class IP66
- Up to seven colors can be displayed in accordance with the logic table (COL 1, COL 2, COL 3)
- Can be configured using Pro Editor, can display up to 14 colors, various lighting animations, configurable I/O-block compatibility
- Male connector, 5-pin

General data
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 622 g |
Technical Data
| Design | Dome |
| Light type | RGB |
| Cascadable | No |
| Operating voltage | 100…240 VAC |
| Electrical connection | Connector, Single 1/2 in. NPT |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+60 °C |
| Protection class | IP66 |

