Product  SLLCP14-1610P88

LED Linear Light

In the Metal Housing

Order number: 3094463

Alternative order number : 94463

    • Motion detector
    • Light beam: 430 mm
    • Operating voltage: 12…30 VDC
    • Protection class: IP50
    • Color: White
    • Cable, PVC, 2 m
    • SMBWLS28RA mounting bracket included in delivery
#

General data

EAN 662488944636
eCl@ss-Code (V5.1.4): 27119002 -/- Work light
Customs tariff number 94054239900
Country of origin MX
Weight 492 g

Technical Data

Function Linear light
Design Rectangular
Light type White
Cascadable No
Operating voltage 12…30 VDC
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, AL
Ambient temperature -20…+60 °C
Protection class IP50

Select Country

Turck worldwide

to top