Product SLLCP14-1540P88
Accessories
Mounting Bracket
Order number: 3075993Alternative order number : 75993
- Mounting bracket
- Stainless steel
- For sensors with 30 mm thread
- For mounting on round bars Ø 28 mm

General data
| EAN | 662488759933 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | US |
| Weight | 105 g |
Technical Data
| Design | Accessories for threaded barrel |
| Housing material | Stainless steel, 1.4401 (AISI 316) |

