Product SLLCP14-1260P88
LED Signal Light
Tower Light
Order number: 3018322Alternative order number : 18322
- Plastic housing, black
- EMI and RFI immune
- Protection class IP67
- M12 × 1 male connector
- Colors: Red (COL 1) / Green (COL 2) / Yellow (COL 3) / White (COL 4)
- Operating voltage: 18…30 VDC or 24 VAC with 45 mA per LED color
- Inputs: PNP/NPN

General data
| EAN | 662488183226 |
| eCl@ss-Code (V5.1.4): | 27371201 -/- Indicator |
| Customs tariff number | 85318070000 |
| Country of origin | US |
| Weight | 268 g |
Technical Data
| Function | Tower light |
| Design | Smooth barrel |
| Light type | Red, Green, Yellow, White |
| Cascadable | No |
| Operating voltage | 21…27 VAC / 18…30 VDC |
| Electrical connection | Connector, M12 × 1 |
| Housing material | Plastic, ABS, Black |
| Ambient temperature | -40…+50 °C |
| Protection class | IP67 |

