Product  SLLCP14-560P88

Photoelectric Sensor

Opposed Mode Sensor (Receiver)

Order number: 3095498

Alternative order number : 95498

    • Cable length 2 m
    • Protection classes IP67 IP69K
    • Ambient temperature: -40…+70 °C
    • Operating voltage: 10…30 VDC
    • PNP switching output, changeover
#

General data

EAN 662488954987
eCl@ss-Code (V5.1.4): 27270901 -/- Opposed mode sensor
Customs tariff number 85365019000
Country of origin CN
Weight 96 g

Technical Data

Function Opposed mode sensor
Design Tube
Range 0…25000 mm
Light type Red
Operating voltage 10…30 VDC
Output function Complementary contact, PNP
Electrical connection Cable
Cable length 2.0  m
Housing material Metal, Stainless steel
Ambient temperature -40…+70 °C
Protection class IP67/IP69

Select Country

Turck worldwide

to top