Product SLLCP14-350P88
Ultrasonic Sensor
diffuse mode sensor
With Switching Output
Order number: 3073160Alternative order number : 73160
- Operating voltage 12…30 VDC
- Compact design
- Cable, 2 m
- Switching range adjustable via teach-connection
- Adjustable to retroreflective mode
- Blind zone: 5 cm
- Range: 50 cm

General data
| EAN | 662488731601 |
| eCl@ss-Code (V5.1.4): | 27272803 -/- Ultrasonic proximity switch |
| Customs tariff number | 85365019000 |
| Country of origin | CN |
| Weight | 97 g |
Technical Data
| Function | Proximity switch |
| Design | Rectangular with thread |
| Range | 50…500 mm |
| Operating voltage | 12…30 VDC |
| Output function | NO contact, NPN |
| Electrical connection | Cable |
| Cable length | 2.0 m |
| Housing material | Plastic, ABS |
| Ambient temperature | -20…+60 °C |
| Protection class | IP68 |

