Product SLLP40-560P88
PROFIBUS Cable
PUR Cable Jacket
Order number: 6604291- Jacket material: PUR, 2 × 22 AWG
- Jacket color: violet
- UL approval
- Cable length: 30 m

General data
| EAN | 4047101039610 |
| eCl@ss-Code (V5.1.4): | 27060307 -/- Bus cable |
| Customs tariff number | 85444995900 |
| Country of origin | US |
| Weight | 3180 g |
Technical Data
| Cable length | 30.0 m |
| Ambient temperature | -40…+80 °C |

